Fiber Connector, UniCam LC UPC Male, Single mode

Save time and money by utilizing these pre-polished, no epoxy fiber connectors. The Unicam series Singlemode fiber connectors come ready to install on 9/125 fiber cables. Since these connectors have been polished and tested at the factory there is no second-guessing their integrity or performance. Great for new installations or existing cable plant maintenance. Requires the TKT-Unicam tool kit sold separately. See datasheet for product details and connector options.

Features
  • No polish, no epoxy needed saves time and money
  • ST, SC, and LC connectors are available
  • Compliant with ANSI/TIA/EIA-568-B.3
  • Economical cost for all fiber terminations saves money
  • Used for fast and easy field termination of 9/125 fiber cables
Application
  • Fiber termination
  • FTTX
  • Fiber cable repair
  • LAN
  • MAN

SKU FOC-9520099
QTY available Call us
Quantity Price
1 - 24 $51.99
25 - 49 $49.91
50 - 99 $48.35
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $51.99

Key Specifications

Key Specifications